ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

System Lens Drivers for Digital Cameras/SLRs (Single-lens Reflex)

Digital camera have become the norm due to their portability, versatility, and ease of use. ROHM offers lens driver ICs optimized for lenses in digital and single-lens reflex cameras of all types, form 1ch, 2ch, and 5-7ch. ROHM system lens driver ICs enable direct driving of lens unit motors such as zoom, focus, aperture, and shutter via input control signals received from a microcontroller.


System Lens Driver

Broad Lineup System Lens Drivers for Digital Cameras/SLRs (Single-lens Reflex)

Series Selection lineup lineup lineup  

System Lens Driver

Part No. supply voltage
VCC
(V)
supply voltage
VM
(V)
Driver output
max. current
(A)
Output channel
(ch)
Input interface Reference voltage
output
(V)
Reference voltage
accuracy
(%)
LDO block
(ch)
Comparator block
(ch)
Package RoHS Distribution
Inventory
Reset
BD5520GU 2.4 to 5.5 2.4 to 5.5 0.2 4 Parallel - - - 2 VCSP85H2(BD5520GU) Yes
BD5522GU 2.4 to 5.5 2.4 to 5.5 0.2 4 Parallel - - 1 - VCSP85H2(BD5522GU) Yes
BD6370GUL 2.7 to 5.5 2.7 to 5.5 0.5 5 Serial+Parallel DAC setting - - - VCSP50L2(BD6370GUL) Yes
BD6758MWV 2.5 to 5.5 2.5 to 5.5 0.8 5 Parallel 1.2 ±3 - - UQFN036V5050 Yes
BD6758KN 2.5 to 5.5 2.5 to 5.5 0.8 5 Parallel 1.2 ±3 - - VQFN36 Yes
BD6373GW 2.5 to 5.5 2.5 to 5.5 0.8 6 Parallel - - - - UCSP75M2(BD6373GW) Yes
BD6873KN 2.5 to 5.5 2.5 to 5.5 0.8 6 Parallel 1.2 ±3 - - UQFN48 Yes
BD6753KV 2.7 to 5.5 2.0 to 10.5 0.8 6 Serial+Parallel 0.9 ±10 - - VQFP48C Yes
BD6757KN 2.5 to 5.5 2.5 to 8.0 0.8 7 Parallel 0.9 ±2 - - UQFN52 Yes
BD6889GU 2.5 to 5.5 2.5 to 5.5 0.8 7 Parallel 0.9 ±2 - - VBGA063T050 Yes
NEW
BD65492MUV
2.5 to 5.5 1.8 to 16.0 1.0 2 Parallel - - - - VQFN024V4040 Yes
BD6735FV 2.0 to 8.0 2.0 to 8.0 1.0 2 Parallel - - - - SSOP-B20 Yes
NEW
BD65491FV
2.5 to 5.5 1.8 to 16.0 1.2(DC), 4.0(peak) 1 Parallel - - - - SSOP-B16 Yes
BD6736FV 2.0 to 9.0 2.0 to 9.0 1.0(DC), 3.2(peak) 1 Parallel - - - - SSOP-B20 Yes

 

System Lens Drivers for Digital Cameras/SLRs