ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

DC Brushless Motor Drivers for Cooling Fans

Fan motors are being increasingly used in high performance, high speed electronic devices such as PCs, gaming consoles and AV/office equipment. ROHM's DC brushless fan motor drivers meet the stringent demands of even the most sophisticated products by featuring the latest technologies, including MOS output drives for large airflow and soft switching functionality in order to reduce electromagnetic noise, while multiple built-in protection circuits ensure the utmost in reliability.

RoHM'SDC Brushless Motor Drivers for Cooling Fans

Broad Lineup DC Brushless Motor Drivers for Cooling Fans

lineup  


Selection1

Low-voltage Signal-phase Full-wave DC Brushless Fan Motor Drivers

Expanded

  • Soft switching drive ensure silent operation
  • Direct PWM speed control input reduces the number of parts required
  • Compact package reduces mounting area
Selection2

Standard Signal-phase Full-wave DC Brushless Fan Motor Drivers

Expanded

  • Speed control by direct PWM control
  • Soft switching drive ensure silent operation
  • 24V power supply compatibility(BA6423AF、BA6424AFS)
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Multifunction Speed Controllable Signal-phase Full-wave DC Brushless Fan Motor Drivers

Expanded

  • Soft switching drive ensure silent operation
  • Added pre-driver corresponds to large current(BD6722FS)
  • Current limit circuit, soft start function
Selection4

Two-phase Half-wave DC Brushless Fan Motor Drivers

Expanded

  • MOS output for high power with low power consumption
  • Output voltage clamp circuit(BD6701F)
  • Lock-up protection circuit
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

Three-phase Full-wave DC Brushless Fan Motor Drivers

Expanded

  • Direct 150°power PWM system
  • Low power consumption
  • Built-in rotor location detection function ensures stable start up
Series DetailsSeries Lineup


Motor Drivers for
Brushless DC Cooling Fans