ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Two-phase Half-wave DC Brushless Fan Motor Drivers

These dual-phase, half-wave DC brushless fan motor drivers are optimized for AV and office equipment such as copiers and printers. 

RoHM'SDC Brushless Motor Drivers for Cooling Fans

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
24V compatible standard driver (FG·AL output)
24V compatible variable speed driver with large current external transistor
24V compatible variable speed driver with large current external transistor
24V compatible variable speed driver with large current external transistor
48V compatible variable speed driver with large current external transistor


Block Diagram

Expanded
 

Features

MOS output for high power with low power consumption

In order to put a large amount of power through the motor coil and remain within the specified power supply voltage it is important to minimize the power consumed by the IC. ROHM's fan motor drivers use MOS transistors with low ON-resistance at the output, enabling fan motors with high airflow and low power consumption.

Applicable Models : BD6701F

 
Expanded
Output voltage clamp circuit(BD6701F)
Lock-up protection circuit
Capacitor for setting the lockup detection time not required(BD6701F、BD6712AF,BD6506F)




DC Brushless Motor Drivers for Cooling Fans

Part No. Supply voltage
(V)
lomax
(mA)
Power Tr. Output
Saturation
Voltage
(V)
Speed Control Hall
Bias
Voltage
(V)
Zenner
Diode
Clamp
Voltage
(V)
Output
Clamp
Voltage
(V)
Lock
Time
Raito
Package RoHS Distribution
Inventory
Reset
BD6701F 6.0 to 28.0 800 DMOS 0.3@200mA - - - 54 1:10 SOP8 Yes
BA6406F 4.0 to 28.0 70 Pre-driver - - - - - 1:4.5 SOP8 Yes
BA6506F 4.0 to 28.0 70 Pre-driver - - - - - 1:4.5 SOP8 Yes
BA6901F 3.5 to 28.0 70 Pre-driver - PWM - - - 1:10 SOP16 Yes
BD6712AF 3.5 to - 40 Pre-driver - - - 6 - 1:10 SOP8 Yes

 

* F=Forward, R=Reverse, S=Standby, B=Brake

Motor Drivers for
Brushless DC Cooling Fans