BD6974FV
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
This series is able to change the rotational speed of the motor by external PWM input signal and DC voltage.
BD6974FV is the pre-driver. It needs lower output FET.
| Specifications
|
| Supply Voltage (V) |
4.3 to 17.0 |
| lomax (mA) |
10 |
| Power Tr. |
Pre-driver |
| Output Saturation Voltage |
- |
| Speed Control |
DC/Direct PWM |
| Hall Bias Voltage (V) |
1.26 |
| Zenner Diode Clamp Voltage |
- |
| Output Clamp Voltage |
- |
| Lock Time Raito |
1:20 |
| Package size(mm) |
5.0×6.4×1.25 |
|
|
Features
・Pre-driver compatible for external Tr
・Speed controllable by DC/PWM input
・PWM soft switching drive
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD6974FV-E2 |
SSOP-B16 |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|