BA6424AFS
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
Standard function single-phase full-wave dc brushless fan motor driver. 24V power supply compatibility.
| Specifications
|
| Supply Voltage (V) |
6.0 to 28.0 |
| lomax (mA) |
1000 |
| Power Tr. |
Bipolar |
| Output Saturation Voltage (V) |
Upper 0.9 Lower 0.8(@200mA) |
| Speed Control |
- |
| Hall Bias Voltage |
- |
| Zenner Diode Clamp Voltage |
- |
| Output Clamp Voltage |
- |
| Lock Time Raito |
1:4.7 |
| Package size(mm) |
6.6×6.2×1.61 |
|
|
Features
・Lock protection ・AL / FG output
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BA6424AFS-E2 |
SSOP-A16 |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|