ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

DC Brushless Motor Drivers for Cooling Fans

Fan motors are being increasingly used in high performance, high speed electronic devices such as PCs, gaming consoles and AV/office equipment. ROHM's DC brushless fan motor drivers meet the stringent demands of even the most sophisticated products by featuring the latest technologies, including MOS output drives for large airflow and soft switching functionality in order to reduce electromagnetic noise, while multiple built-in protection circuits ensure the utmost in reliability.

DC Brushless Motor Drivers for Cooling Fans

Broad Lineup DC Brushless Motor Drivers for Cooling Fans

Series Selection lineup  

DC Brushless Motor Drivers for Cooling Fans

Part No. Supply voltage
(V)
lomax
(mA)
Power Tr. Output
Saturation
Voltage
(V)
Speed Control Hall
Bias
Voltage
(V)
Zenner
Diode
Clamp
Voltage
(V)
Output
Clamp
Voltage
(V)
Lock
Time
Raito
Package RoHS Distribution
Inventory
Reset
BD6722FS 4.5 to 17.0 1500 DMOS Lower 0.3(@600mA) DC/Direct PWM - - - 1:20 SSOP-A16 Yes
BH6789FVM 2.0 to 6.0 1000 CMOS Upper and Lower total 0.32(@250mA) - 1.3 - - 1:10 MSOP8 Yes
BH6799FVM 2.0 to 6.0 1000 CMOS Upper and Lower total 0.32(@250mA) - 1.3 - - 1:10 MSOP8 Yes
BD6966NUX 1.8 to 5.5 1000 CMOS Upper and Lower total 0.4(@300mA) Direct PWM 1.0 - - 1:10 VSON010X3030 Yes
NEW
BD6966FVM
1.8 to 5.5 1000 CMOS Upper and Lower total 0.4(@300mA) Direct PWM 1.0 - - 1:10 MSOP10 Yes
BD6961F 3.5 to 14.0 1000 DMOS Upper and Lower total 0.4(@300mA) Direct PWM - - - 1:10 SOP8 Yes
BD6964F 3.5 to 14.0 1000 DMOS Upper and Lower total 0.4(@300mA) Direct PWM - - - 1:10 SOP8 Yes
BA6423AF 6.0 to 28.0 1000 Bipolar Upper 0.9 Lower 0.8(@200mA) - - - - 1:4.7 SOP8 Yes
BA6424AFS 6.0 to 28.0 1000 Bipolar Upper 0.9 Lower 0.8(@200mA) - - - - 1:4.7 SSOP-A16 Yes
BD6971FS 3.5 to 17.0 1000 DMOS Upper and Lower total 0.6(@200mA) DC/Direct PWM 1.3 - - 1:10 SSOP-A16 Yes
BD6971FV 3.5 to 17.0 1000 DMOS Upper and Lower total 0.6(@200mA) DC/Direct PWM 1.3 - - 1:10 SSOP-B14 Yes
BD6721FS 4.5 to 17.0 1000 DMOS Upper and Lower total 0.6(@300mA) DC/Direct PWM - - - 1:10 SSOP-A16 Yes
BD6965NUX 2.0 to 5.5 800 CMOS Upper and Lower total 0.4(@250mA) Direct PWM - - - 1:10 VSON008X2030 Yes
BD6962FVM 3.5 to 14.0 800 DMOS Upper and Lower total 0.4(@300mA) Direct PWM - - - 1:10 MSOP8 Yes
BD6964FVM 3.5 to 14.0 800 DMOS Upper and Lower total 0.4(@300mA) Direct PWM - - - 1:10 MSOP8 Yes
BD6701F 6.0 to 28.0 800 DMOS 0.3@200mA - - - 54 1:10 SOP8 Yes
BH6717NUV 1.8 to 5.5 700 CMOS Upper and Lower total 0.25(@250mA) Direct PWM - - - 1:10 VSON010V3030 Yes
BH6766FVM 2.0 to 6.0 600 CMOS Upper and Lower total 0.6(@250mA) - 1.3 - - - MSOP8 Yes
BA6406F 4.0 to 28.0 70 Pre-driver - - - - - 1:4.5 SOP8 Yes
BA6506F 4.0 to 28.0 70 Pre-driver - - - - - 1:4.5 SOP8 Yes
BA6901F 3.5 to 28.0 70 Pre-driver - PWM - - - 1:10 SOP16 Yes
BD6712AF 3.5 to - 40 Pre-driver - - - 6 - 1:10 SOP8 Yes
BD6973FV 4.3 to 17.0 10 Pre-driver - DC/Direct PWM 1.26 - - 1:20 SSOP-B16 Yes
BD6974FV 4.3 to 17.0 10 Pre-driver - DC/Direct PWM 1.26 - - 1:20 SSOP-B16 Yes
BD6726FU 5.0 to 17.0 10 Pre-driver - Feedback 1.5 - - 1:20 SSOP-C20 Yes

 

* F=Forward, R=Reverse, S=Standby, B=Brake

Motor Drivers for
Brushless DC Cooling Fans