ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

System Motor Driver ICs for CD/DVD Players

System motor driver IC for the CD/DVD player of the ROHM can drive picking up which composes the player and the motor directly only by inputting the control signal from DSP.
The driver corresponding to the usage is collected from 1ch driver to 7ch driver, and the package also has improved the line abundantly.


1ch Spindle Motor Driver ICs

Broad Lineup System Motor Driver ICs for CD/DVD Players

Series Selection lineup lineup  

1ch Spindle Motor Driver ICs

Part No. Power supply Max output
current
(mA)
Current drive type Reverse
protection
Servo
input
Rotating
direction
FG
output
Hall
bias
Standby
circuit
Gain
Switch
Brake
mode
switch
Package RoHS Distribution
Inventory
Control
(V)
Output
(V)
BA6664FM 4.5 to 5.5 3 to 14 1300 Pseudo linear Yes R/F Yes Yes Yes Yes Yes Yes HSOP-M28 Yes
BA6859AFP-Y 4.5 to 5.5 3 to 14 1300 Pseudo linear Yes R/F Yes Yes Yes Yes - Yes HSOP25 Yes
BD6671FM 4.5 to 5.5 4 to 13.2 2500 PWM DRIVE Yes R/F - Yes Yes Yes Yes Yes HSOP-M28 Yes