BD6184GUL
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
BD6184GUL is “Intelligent LED Driver” that is the most suitable for the cellular phone.
It has 3~8LED driver and output variable LDO4ch for LCD Backlight.
It can be developed widely from the High End model to the Low End model.
As it has charge pump circuit for LED power supply, it is no need to use coils, and it contributes to small space.
VCSP50L3(3.15mm x 3.10mm×0.55mm)
It adopts the very thin CSP package that is the most suitable for the slim phone.
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LED connection |
Parallel |
| DC/DC |
Charge Pump |
| Number of LED |
B/L:max8LEDs max25.6mA 128step |
| AUX LED |
- |
| LDO (ch) |
4
(16step selectable) |
| ALC* |
- |
| Other |
- |
| Control Interface |
I2C BUS |
| Package size(mm) |
3.15×3.1×0.55 |
|
| [ Pin Configuration ] |
 |
|
*ALC : Auto Luminous Control
Features
・Total 3~8LEDs driver for LCD Backlight
・It has 4LEDs (it can select 4LED or 3LED) for exclusire use of Main and 4LEDs
which can chose independent control or a main allotment by resister setting.
・“Main Group” can be controlled by external PWM signal.
・ON/ Off and a setup of LED current are possible at the time of
the independent control by the independence.
・Charge Pump DC/DC for LED driver
・It has x1/x1.5/ x2 mode that will be selected automatically.
・The most suitable voltage up magnification is controlled automatically by LED port voltage.
・Soft start functions, Over voltage protection (Auto-return type),
Over current protection (Auto-return type) loading
・4ch Low Drop Out Series Regulator (LDO)
・It has 16 steps selectable output voltage by the register.
LDO1, LDO2, LDO3, LDO4 : Iomax=150mA
・Thermal shutdown
・I2C BUS FS mode (max 400kHz) Compatibility
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD6184GUL-E2 |
VCSP50L3(BD6184GUL) |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|