BD6092GU
Technical Data
Design Model
FAQ
[ Product description ]
In small mobile set, infinite reduction in power consumption and in spacing are called for. It is the controller which is automatic and adjusts the duty of a PWM signal with the ambient brightness. By connecting the LED driver in which PWM control is possible, an automatic luminous control system is easily realizable. It contributes to the prolongation of a battery life, and contributes to the improvement in visibility of a display.
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LED connection |
- |
| DC/DC |
- |
| Number of LED |
- |
| AUX LED |
- |
| LDO |
- |
| ALC* |
Yes |
| Other |
PWM Output |
| Control Interface |
I2C BUS |
| Package size(mm) |
2.8×2.8×1.0 |
|
| [ Pin Configuration ] |
 |
|
*ALC : Auto Luminous Control
Features
・LED Driver Control by PWM Output
・High efficiency, in order to change boost magnification automatically
・Built-in the automatic luminous control function
・Substantial protection function built-in
・The small CSP package which realizes a reducing mounting area
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD6092GU-E2 |
VCSP85H2(BD6092GU)-E2-G |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|