BD60910GU
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
In small mobile set, infinite reduction in power consumption and in spacing are called for. It is the LED serial connection type which can respond to a lmiddle size LCD. Moreover, the automatic luminous control function to realize low power consumption is carried, and it contributes to the prolongation of a battery life greatly.
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LED connection |
Serial |
| DC/DC |
Chopper |
| Number of LED |
B/L:max8LEDs max25.6mA 128step |
| AUX LED |
- |
| LDO |
- |
| ALC* |
Yes |
| Other |
- |
| Control Interface |
I2C BUS |
| Package size(mm) |
3.0×3.0×1.0 |
|
| [ Pin Configuration ] |
 |
|
*ALC : Auto Luminous Control
Features
・High voltage switching transistor built-in
・High efficiency, in order to change boost magnification automatically
・Built-in the automatic luminous control function
・Substantial protection function built-in
・The small CSP package which realizes a reducing mounting area
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD60910GU-E2 |
VCSP85H3(BD60910GU) |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|