BD6086GU
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
In small mobile set, infinite reduction in power consumption and in spacing are called for. The RGB indicator and LDO other than the LED driver for LCD back lights can be turned 1 Chip, and all the LED required for small mobile set can be driven by 1Chip. Moreover, the automatic luminous control function to realize low power consumption is carried, and it contributes to the prolongation of a battery life greatly.
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LED connection |
Parallel |
| DC/DC |
Charge Pump |
| Number of LED |
B/L:max7LEDs max25.6mA 128step |
| AUX LED |
6LED Max30.48mA 128step
Illumination Function |
| LDO (ch) |
2 |
| ALC* |
Yes |
| Other |
GPIO 4port |
| Control Interface |
I2C BUS |
| Package size(mm) |
4.5×4.5×1.0 |
|
| [ Pin Configuration ] |
 |
|
*ALC : Auto Luminous Control
Features
・High efficiency by automatically step-up magnification changing
・Built-in the automatic luminous control function
・LED current stabilization by the high precision constant current driver
・RGB LED Driver built-in which realizes automatic illuminations
・Built-in 2ch LDO which supplies as a power supply to other devices
・Substantial protection function built-in
・The small package which realizes a reducing mounting area
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD6086GU-E2 |
VCSP85H4(BD6086GU)-E2-G |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|