BD6062GU
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
BD6062GU is the flash driver IC for 1A LED. Timer ability is carried and a setup of a flash timer is possible. Management of flash lighting time is easy and safe.
| Specifications
|
| Supply Voltage (V) |
3.1 to 5.5 |
| LED connection |
- |
| DC/DC |
Chopper |
| Number of LED |
1LEDs (High Power LED) |
| AUX LED |
- |
| LDO |
- |
| ALC* |
- |
| Other |
- |
| Control Interface |
PIN Control
/SPI |
| Package size(mm) |
2.86×2.86×1.0 |
|
| [ Pin Configuration ] |
 |
|
*ALC : Auto Luminous Control
Features
・A drive of a maximum of 1A LED is possible
・Flash or Torch mode built-in corresponding to a movie and a photograph
・Flash timer built-in which prevents large current continuing flowing to LED
・Substantial protection function built-in.
・The small CSP package which realizes a reducing mounting area.
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD6062GU-E2 |
VCSP85H2(BD6062GU)-E2-G |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|