BD2812GU
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
BD28 □□ series is LED Driver for illuminations which can ornament a set with color LEDs. An automatic illuminations function is carried and the LED ornament of a set is possible for CPU load with about 0. Moreover, by the reference clock in / out function, in two or more chips, since cascade connection is possible, the correspondence to multi-lighting application is also easy. It contributes to attaining differentiation of a set not only by the function but by appearance (design).
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LED connection |
Parallel |
| DC/DC |
Charge Pump |
| Number of LED |
- |
| AUX LED |
6LED Max30.48mA 128step
Illumination Function |
| LDO |
- |
| ALC* |
- |
| Other |
master/Slave Selectable |
| Control Interface |
I2C BUS |
| Package size(mm) |
3.1×3.1×1.0 |
|
| [ Pin Configuration ] |
 |
|
*ALC : Auto Luminous Control
Features
・RGB LED Driver built-in which realizes automatic illuminations.
・LED current stabilization by the high precision constant current driver.
・There is little flickering of appearance at the current gradation of 128steps.
・By the reference clock in / out function, cascade connection is possible.
・The lineup of "with charge pump" or "without charge pump" are carried out, and selection is possible the optimal.
・The small CSP package which realizes a reducing mounting area.
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD2812GU-E2 |
VCSP85H3(BD2812GU)-E2-G |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|