BD26502GUL
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
BD26502GUL is “Matrix LED Driver” that is the most suitable for the cellular phone. It can control 7x17(119 dot) LED Matrix by internal 7-channel PMOS SWs and 17-channel LED drivers. It can control the luminance and firefly lighting of the LED matrix by the setting of the internal register. It supports SPI and I2C BUS interface. VCSP50L4 package is small and thin type chip size package.
It adopts the very thin CSP package that is the most suitable for the slim phone.
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LED connection |
Matrix |
| DC/DC |
- |
| Number of LED |
max119LEDs |
| AUX LED |
- |
| LDO |
- |
| ALC* |
- |
| Other |
master/Slave Selectable |
| Control Interface |
I2C BUS/SPI |
| Package size(mm) |
4.1×4.1×0.55 |
|
|
*ALC : Auto Luminous Control
Features
・LED Matrix driver (7x17)
・It has 7-channel PMOS SWs and 17-channel current drivers with 1/7 timing driven sequentially.
・Put ON/OFF(for every dot).
・The current drivers can drive 0-20.00mA current with 16 step(for every dot).
・64 steps of the luminance control by PWM (common setting for all dots)
・Continuous (TDMA off ) lighting function for LED14-LED17
・Easy register setting by A/B 2-side map for each dot.
・Automatic Slope function
・Cycle time, Slope time can be set for each dot.
・8-direction automatic scroll function.
・Interface
・SPI and I2C BUS FS mode(max 400kHz)Compatibility
・For I2C mode, I2C Device address is selectable (74h or 75h)
・Thermal shutdown
・Small and thin CSP package
・62pin VCSP50L4 (4.1mm×4.1mm, 0.55mm height max.)
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD26502GUL-E2 |
VCSP50L4(BD26502GUL)-E2-G |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|