BD1603NUV
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
BD1603NUV is the flash driver IC for a maximum of 190 mA LED. Since ON / OFF is possible at pin control, control is easy. Moreover, the small SON package is adopted which is easy to mounting.
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LED connection |
Parallel |
| DC/DC |
Charge Pump |
| Number of LED |
Up to 10LEDs |
| AUX LED |
- |
| LDO |
- |
| ALC* |
- |
| Other |
- |
| Control Interface |
PIN Control |
| Package size(mm) |
3.0×3.0×1.0 |
|
| [ Pin Configuration ] |
 |
|
*ALC : Auto Luminous Control
Features
・Fixed output voltage change function (4.5V / 5.0V)
・Internal oscillation frequency change function
・A drive of a maximum of 190mA LED is possible (at Vo=4.5V)
・Substantial protection function built-in
・Small SON package witch is mounting easy
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD1603NUV-E2 |
VSON010V3030 |
Active |
Yes
|
|
Embossed Tape And Reel |
3000 |
3000 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|