ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

System LED Drivers for Mobile Phones

The market for LCDs is expanding from the core sectors of PCs and mobile phones to portable audio players and printers. ROHM offers an expanded lineup of LED drivers for LCD backlights, designed to drive 1 to 96 lamps. A variety of types are available, including drivers with dimmers for lower power consumption, compact units with an integrated LDO regulator, RGB drivers that reduce the software load, and models with built-in Flash that contribute to set miniaturization. Separate Flash and illumination drivers are also offered. In addition, two types of step-up systems are available - a high efficiency chopper type and a low noise charge pump type - ensuring widespread compatibility.

System LED Drivers for Mobile Phones
*Put the mouse on the icon to see further details
Specifications Part No. Package Features
7LEDs Flash and LDO 4ch
12LEDs Illumination
13LEDs ALC Flash and Illumination
16LEDs Illumination and Flash
6LEDs LDO 4ch
8LEDs LDO 4ch
6LEDs ALC Flash and LDO 4ch
6LEDs ALC* Flash and LDO 2ch
6LEDs ALC* and Indicator
6LEDs ALC* and LDO 4ch
8LEDs ALC* and LDO 4ch
8LEDs ALC
ALC PWM controller
6LEDs Illumination
6LEDs Illumination
7x17(Max.) Dot Matrix LED Display Driver
Charge pump type for Flash
Charge pump type for Flash
Chopper type for Flash

 



System LED Drivers for Mobile Phones

Part No. Supply
Voltage
(V)
LED
connection
DC/DC Number of LED AUX LED LDO ALC* Other Control Interface Package RoHS Distribution
Inventory
Reset
BD6085GUL 2.7 to 5.5 Parallel Charge Pump B/L:7LEDs max - 4 - - I2C BUS VCSP50L3(BD6085GUL) Yes
BD6183GUL 2.7 to 5.5 Parallel Charge Pump B/L:6LEDs max - 4 - - I2C BUS VCSP50L3(BD6183GUL) Yes
BD6184GUL 2.7 to 5.5 Parallel Charge Pump B/L:8LEDs max - 4 - - I2C BUS VCSP50L3(BD6184GUL) Yes
BD6083GUL 2.7 to 5.5 Parallel Charge Pump B/L:6LEDs max - 4 Yes(Linear) - I2C BUS VCSP50L3(BD6083GUL) Yes
BD6084GUL 2.7 to 5.5 Parallel Charge Pump B/L:8LEDs max - 4 Yes(Linear/Log) - I2C BUS VCSP50L3(BD6084GUL) Yes
BD6081GVW 2.7 to 5.5 Parallel Charge Pump B/L:6LEDs max 6LEDs 2 - - I2C BUS SBGA063W060 Yes
BD6081GU 2.7 to 5.5 Parallel Charge Pump B/L:6LEDs max 6LEDs 2 - - I2C BUS VCSP85H3(BD6081GU) Yes
BD6086GU 2.7 to 5.5 Parallel Charge Pump B/L:7LEDs max 6LEDs 2 Yes(Linear/Log) GPIO 4port I2C BUS VCSP85H4(BD6086GU) Yes
BD6095GUL 2.7 to 5.5 Parallel Charge Pump B/L:5LEDs max+Flash:1LED max - 2 Yes(Linear/Log) - I2C BUS VCSP50L3(BD6095GUL) Yes
BD6082GUL 2.7 to 5.5 Parallel Charge Pump B/L:16LEDs max 16LEDs - - - I2C BUS VCSP50L3(BD6082GUL) Yes
BD6088GUL 2.7 to 5.5 Parallel Charge Pump B/L:6LEDs max 4LEDs - Yes(Linear/Log) - I2C BUS VCSP50L3(BD6088GUL) Yes
BD60910GU 2.7 to 5.5 Serial Chopper B/L:8LEDs max - - Yes(Linear/Log) - I2C BUS VCSP85H3(BD60910GU) Yes
BD6092GU 2.7 to 5.5 - - - - - Yes(Linear/Log) PWM Output I2C BUS VCSP85H2(BD6092GU) Yes
BD2802GU 2.7 to 5.5 Parallel - - 6LEDs - - master/Slave I2C BUS VCSP85H2(BD2802GU) Yes
BD2812GU 2.7 to 5.5 Parallel Charge Pump - 6LEDs - - master/Slave I2C BUS VCSP85H3(BD2812GU) Yes
BD26502GUL 2.7 to 5.5 Matrix - B/L:119LEDs max - - - master/Slave I2C BUS/SPI VCSP50L4(BD26502GUL) Yes
BD1603NUV 2.7 to 5.5 Parallel Charge Pump Up to 10LEDs - - - - PIN Control VSON010V3030 Yes
BD7700GU 3.1 to 5.5 Parallel Charge Pump B/L:3LEDs max - - - - PIN Control VCSP85H2(BD7700GU) Yes
BD6062GU 3.1 to 5.5 - Chopper B/L:1LEDs max - - - - PIN Control /SPI VCSP85H2(BD6062GU) Yes

*ALC : Auto Luminous Control

 

System LED Drivers
for Mobile Phones