ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

System LED Drivers for Mobile Phones

The market for LCDs is expanding from the core sectors of PCs and mobile phones to portable audio players and printers. ROHM offers an expanded lineup of LED drivers for LCD backlights, designed to drive 1 to 96 lamps. A variety of types are available, including drivers with dimmers for lower power consumption, compact units with an integrated LDO regulator, RGB drivers that reduce the software load, and models with built-in Flash that contribute to set miniaturization. Separate Flash and illumination drivers are also offered. In addition, two types of step-up systems are available - a high efficiency chopper type and a low noise charge pump type - ensuring widespread compatibility.

System LED Drivers for Mobile Phones
*Put the mouse on the icon to see further details
Specifications Part No. Package Features
7×7 (Max) Dot Matrix LED Driver
NEW

VCSP85H4(BH6948GU)
8LEDs LDO5ch

VCSP85H4(BH6054GU)
8LEDs GPO 3Port

VCSP85H3(BH6056GU)
12LEDs Illumination

VCSP85H3(BD6081GU)
7LEDs Flash and LDO 4ch
13LEDs ALC Flash and Illumination

VCSP50L3(BD6085GUL)
6LEDs ALC Flash and LDO 4ch

VCSP85H4(BD6086GU)
6LEDs ALC* Flash and LDO 2ch

VCSP50L3(BD6095GUL)
6LEDs ALC* and Indicator
NEW

VCSP50L3(BD6088GUL)
8LEDs ALC

VCSP85H3(BD6091GU)
ALC PWM controller

VCSP85H2(BD6092GU)
6LEDs Illumination
NEW

VCSP85H2(BD2802GU)
6LEDs Illumination
NEW

VCSP85H3(BD2812GU)
Charge pump type for Flash

VSON010V3030
Charge pump type for Flash
NEW

VCSP85H2(BD7700GU)
Chopper type for Flash

VCSP85H2(BD6062GU)

 



System LED Drivers for Mobile Phones

Part No. Supply
Voltage
(V)
LED
connection
DC/DC Number of LED AUX LED LDO ALC Other Control Interface Package RoHS
Reset
NEW
BH6948GU
3.15 to 4.5 independence Charge Pump B/L:49LEDs max - - - - SPI VCSP85H4(BH6948GU) Yes
BH6054GU 3.1 to 4.8 Parallel Charge Pump B/L:8LEDs max - 5 - GPO 10port I2C BUS VCSP85H4(BH6054GU) Yes
BH6056GU 3.1 to 4.8 Parallel Charge Pump B/L:8LEDs max - - - GPO 3port I2C BUS VCSP85H3(BH6056GU) Yes
BD6081GU 2.7 to 5.5 Parallel Charge Pump B/L:6LEDs max 6LEDs 2 - - I2C BUS VCSP85H3(BD6081GU) Yes
BD6081GVW 2.7 to 5.5 Parallel Charge Pump B/L:6LEDs max 6LEDs 2 - - I2C BUS SBGA063W060 Yes
BD6085GUL 2.7 to 5.5 Parallel Charge Pump B/L:7LEDs max - 4 - - I2C BUS VCSP50L3(BD6085GUL) Yes
BD6086GU 2.7 to 5.5 Parallel Charge Pump B/L:7LEDs max 6LEDs 2 Yes GPIO 4port I2C BUS VCSP85H4(BD6086GU) Yes
BD6095GUL 2.7 to 5.5 Parallel Charge Pump B/L:5LEDs max+Flash:1LED max - 2 Yes - I2C BUS VCSP50L3(BD6095GUL) Yes
NEW
BD6088GUL
2.7 to 5.5 Parallel Charge Pump B/L:6LEDs max 4LEDs - Yes - I2C BUS VCSP50L3(BD6088GUL) Yes
BD6091GU 2.7 to 5.5 Serial Chopper B/L:8LEDs max - - Yes - I2C BUS VCSP85H3(BD6091GU) Yes
BD6092GU 2.7 to 5.5 - - - - - Yes - I2C BUS VCSP85H2(BD6092GU) Yes
NEW
BD2802GU
2.7 to 5.5 Parallel - - 6LEDs - - master/Slave I2C BUS VCSP85H2(BD2802GU) Yes
NEW
BD2812GU
2.7 to 5.5 Parallel Charge Pump - 6LEDs - - master/Slave I2C BUS VCSP85H3(BD2812GU) Yes
BD1603NUV 2.7 to 5.5 Parallel Charge Pump Up to 10LEDs - - - - PIN Control VSON010V3030 Yes
NEW
BD7700GU
3.1 to 5.5 Parallel Charge Pump B/L:3LEDs max - - - - PIN Control VCSP85H2(BD7700GU) Yes
BD6062GU 3.1 to 5.5 - Chopper B/L:1LEDs max - - - - PIN Control /SPI VCSP85H2(BD6062GU) Yes

 

System LED Drivers
for Mobile Phones