ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

LCD Segment Drivers

ROHM provides SEGMENT Driver series (from 80 Segment up to 280 Segment) which are best suitable for meter equipment, AV application and home appliance. The lineup is as follows; the low power consumption type integrated buffer AMP for LCD Driving circuit, the type of integrated RAM and reduce micro-processor load, the type of integrated GPO function. So it is able to offers best suitable LCD SEGMENT Driver for several set system.

RoHM'SLCD Segment Drivers

Broad Lineup LCD Segment Drivers

lineup  


Selection1

Standard function Segment Drivers

Expanded

  • Optimized design for ultra-low power consumption
  • Internal buffer amp reduces power consumption, even in display mode
  • Independent LCD power supply simplifies system design
Selection2

Multi-function Segment Drivers

Expanded

  • LED driver/PWM generator and GPO built in, eliminating microcontroller port shortage problems while reducing the number of external parts
  • PWM generator equipped with LED driver for dimming functionality with few external parts
  • Low power consumption design
Series DetailsSeries Lineup
Series DetailsSeries Lineup


LCD Segment Driver Series