BU9794KV
[ Product description ]
ROHM's standard function segment driver is optimal for LCD segment driving from 80 to 200 segments approximately. Integrating RAM for display in IC contributes to reducing CPU load, power consumption and less peripheral equipment, realizing power saving design.
| Specifications |
| Display (dots) |
200 |
| Outputs |
SEG |
50 |
| COM |
4 |
| Supply Voltage (V) |
I/F |
2.5 to 5.5 |
| LCD |
2.5 to 5.5 |
| Duty |
1/4 |
| Bias |
1/2, 1/3 |
| I/F |
3line serial |
| RAM |
Yes |
| EVR |
- |
| GPO |
- |
| LED Dr |
- |
| PWM Gen. |
- |
| Package size(mm) |
12.0×12.0×1.4 |
|
| [ Pin Configuration ] |
 |
|
Features
・Integrate display RAM
・Wide range operation voltage : 2.5V to 5.5V
・No external component (BU9796FS, BU9795AKV / FV / GUW, BU9794KV, BU9799KV)
・1 / 2bias, 1 / 3bias function (BU9796FS, BU9795AKV / FV / GUW, BU9794KV, BU9799KV)
・Operation temperature : -40degree to 85degree
・Independent LCD Power supply (BU9794KV, BU9799KV)
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Samples |
Sales |
| BU9794KV-E2 |
VQFP64 |
Active |
Yes
|
|
Embossed Tape And Reel |
1000 |
1000 |
Purchase |
Inquiry |
* Active: Production or current type Preview: Development
Others
|