ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

LCD Segment Drivers

FAQ

What means LCD Segment Driver?

Segment type LCD means the LCD display which consists by separate dots such as icon display, number display. So it is called LCD Segment Driver to drive and display it.

What means integrated buffer AMP ?

It means that is integrated ampliffer circuit of gain x1. Mainly it is used for exchange output impedance, it is able to improve output capability.

It need no external component, so is it possible to change frequency?

It is variable the frequency by command setting in BU9795A*/BU9794KV.

It is possible how big LCD can display?

It is able to adjust output capability by command setting in BU9795A*/BU9794KV. But we recommend to juduge picture quality by actual evaluation.

It is possible to check the write display data?

It is not able to check the display data through I/F pins. Please check the data by SEG output.

LCD Segment Driver Series