BD6067GU
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
SwitchingRegulator type LED Driver Series for small LCD backlight are boost DC / DC converters possible to drive the white LEDs at constant. It is possible that turning on white LED steadily by a series connection which has no current variation, and by a fast transient response with current mode.
| Specifications
|
| Supply Voltage (V) |
3.1 to 5.5 |
| LEDs |
8 |
| rectifier system |
External SBD |
| Output voltage (V) |
Max 30 |
| Output current (mA) |
30(at 30V output) |
| Switching frequency (MHz) |
1.0 |
| control I/F |
Pin logic setting |
| Brightness control |
PWM control via EN terminal Voltage control of VDAC terminal |
| Package |
VCSP85H1(BD6067GU) |
| Package size(mm) |
1.68×1.68×1.0 |
|
| [ Pin Configuration ] |
 |
|
Features
・Boost DC / DC converter
・Adjustment of brightness by external PWM pulse
・Possible to driving three LEDs (BD6071HFN)
・Possible to driving four LEDs (BD6069GUT, BD6072HFN)
・Possible to driving eight LEDs (BD6067GU)
・Soft start function (BD6067GU, BD6069GUT, BD6071HFN, BD6072HFN)
・Synchronous rectification Boost DC / DC converter (BD6069GUT, BD6071HFN, BD6072HFN)
・No external Schottky diode required (BD6069GUT, BD6071HFN, BD6072HFN)
・Output Open ・ Short protect (BD6069GUT, BD6071HFN, BD6072HFN)
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD6067GU-E2 |
VCSP85H1(BD6067GU) |
Active |
Yes
|
|
Embossed Tape And Reel |
3000 |
3000 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|