ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

White Backlight LED Drivers for Medium to Large LCD Panels (Switching Regulator Type)

BD6066EKN

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
FAQ

[ Product description ]

They are white LED driver IC with PWM step-up DC / DC converter and current driver. The wide and precision brightness can be controlled by external PWM pulse. They have very accurate current drivers, and it has few current errors between each strings. So, it will be helpful to reduce brightness spots on the LCD. Small package type is suited for saving space.

Specifications
Supply Voltage (V) 2.7 to 22
LEDs Max 48 (12 x 4)
rectifier system External SBD
Output voltage (V) Max 40.5
Output current (mA) 30(Per 1 line)
Switching frequency (MHz) 1.0
control I/F Pin logic setting
Brightness control PWM control via PWM terminal
Package HQFN28V
Package size(mm) 5.2×5.2×0.95
[ Pin Configuration ]
BD6066EKN

Features

・High efficiency PWM step-up DC / DC converter (fsw=1MHz), max efficiency 93%
・High accuracy & good matching (±3%) current drivers 4ch (BD6066GU, BD6066EKN, BD6586MUV)
・High accuracy & good matching (±3%) current drivers 6ch (BD6583MUV-A, BD6592MUV)
・Drive up to 12* in series, (1 to 4) strings in parallel=Max. 48 white LEDs (*white LED Vf=3.2V Max.) (BD6066GU, BD6066EKN)
・Drive up to 6* in series, (1 to 4) strings in parallel=Max. 24 white LEDs (*white LED Vf=3.2V Max.) (BD6586MUV)
・Drive up to 12* in series, (1 to 6) strings in parallel=Max. 72 white LEDs (*white LED Vf=3.2Vmax) (BD6583MUV-A, BD6592MUV)
・Control parallel numbers by Pin treatment
・Wide input voltage range (2.7V to 22V) (BD6066GU, BD6066EKN, BD6583MUV-A, BD6592MUV)
・Wide input voltage range (2.7V to 5.5V) (BD6586MUV)
・Over-voltage protection (OVP)
・Over current limit
・External SBD open detect
・Thermal shutdown
・UVLO
・FAILSEL function selected whether boost operating is stopped or not for error condition (BD6583MUV-A, BD6592MUV)
・Small & thin package VCSP85H2 2.6×2.6×1.0mm (BD6066GU)
・HQFN28V 5.2×5.2×0.95mm (BD6066EKN)
・Small & thin package (VQFN024V4040) 4.0×4.0×1.0mm(BD6583MUV-A, BD6586MUV, BD6592MUV)

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD6066EKN-E2 HQFN28V Active Yes Embossed Tape And Reel 2500 2500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

IrDA Infrared Communication Modules RPM973-H11

PSML2 series high heat dissipation chip LED SMLK18WBJCW

High Voltage Resistance Chip Resistors KTR25JZPJ

2.5V Drive Nch MOSFET RTR030N05

Others

Please check the details on Product List for Others.

LED / LCD Drivers
(Chopper type)