ROHM provides SEGMENT Driver series (from 72Segment up to 200Segment) which are best suitable for meter equipment, AV application and home appliance. The lineup is as follows; the low power consumption type integrated buffer AMP for LCD Driving circuit, the type of integrated RAM and reduce micro-processor load, the type of integrated Key-scan and GPO function. So it is able to offers best suitable LCD SEGMENT Driver for several set system.