ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

White Backlight LED Drivers for Medium to Large LCD Panels (Switching Regulator Type)

BD6581GU

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

BD6581GU is white LED driver IC with PWM step-up DC/DC converter that can boost maximum 42.5V and current driver that can drive maximum 25mA. The wide and precision brightness can be controlled by external PWM pulse.
BD6581GU has very accurate current drivers, and it has few current errors between each strings.
So, it will be helpful to reduce brightness spots on the LCD.
Small package type is suited for saving space.

Specifications
Supply Voltage (V) 2.7 to 22
LEDs Max 72(12 x 6)
rectifier system External SBD
Output voltage (V) Max 43
Output current (mA) 25(Per 1 line)
Switching frequency (MHz) 1.0
control I/F Pin logic setting
Brightness control PWM control via PWMPOW, PWMDRV terminal
Package VCSP85H2(BD6581GU)
Package size(mm) 2.6×2.6×1.0
[ Pin Configuration ]
BD6581GU

Features

・High efficiency PWM step-up DC/DC converter (fsw=1MHz), max efficiency 93%
・High accuracy & good matching (±1.5%) current drivers 6ch
・Drive up to 12* in series, 6 strings in parallel =72 white LEDs *(white LED Vf=3.5Vmax)
・Wide input voltage range (2.7V to 22V)
・Rich safety functions
        ・Over-voltage protection (OVP)
        ・Over current limit
        ・External SBD open detect
        ・Thermal shutdown
・Small & thin package (VCSP85H2) 2.6 x 2.6 x 0.85 mm

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD6581GU-E2 VCSP85H2(BD6581GU) Active Yes Embossed Tape And Reel 3000 3000 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

PSML2 series high heat dissipation chip LED SMLK18WBJCW

High Voltage Resistance Chip Resistors KTR25JZPJ

2.5V Drive Nch MOSFET RTR030N05

Low capacitance Zener diodes RSB12JS2

Others

Please check the details on Product List for Others.

LED / LCD Drivers
(Chopper type)