ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

White Backlight LED Drivers for Medium to Large LCD Panels (Switching Regulator Type)

BD6150MUV

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

They are white LED driver IC with PWM step-up DC / DC converter and current driver. The wide and precision brightness can be controlled by external PWM pulse. They have very accurate current drivers, and it has few current errors between each strings. So, it will be helpful to reduce brightness spots on the LCD. Small package type is suited for saving space.

Specifications
Supply Voltage (V) 4.2 to 26
LEDs Max 60(10 x 6)
rectifier system External SBD
Output voltage (V) Max 40
Output current (mA) 30(Per 1 line)
Switching frequency (MHz) 0.75/1.25
control I/F Pin logic setting
Brightness control PWM control via PWMPOW, PWMDRV terminal
Package VQFN024V4040
Package size(mm) 4.0×4.0×1.0
[ Pin Configuration ]
BD6150MUV

Features

・High efficiency PWM step-up DC / DC converter (fsw=0.75/1.25MHz)
・High accuracy & good matching (±1.5%) current drivers 6ch
・Drive up to 10* in series, (1 to 6) strings in parallel=Max. 60 white LEDs (*white LED Vf=3.2V Max.)
・Control parallel numbers by Pin treatment ・Wide input voltage range (4.2V to 26V)
・Over-voltage protection (OVP)
・Over current limit
・External SBD open detect
・Thermal shutdown
・UVLO
・Small & thin package (VQFN024V4040) 4.0×4.0×1.0mm

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BD6150MUV-E2 VQFN024V4040 Active Yes Embossed Tape And Reel 2500 2500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

4V Drive Nch MOSFET RSR030N06

Conductive Polymer Type Capacitors (Bottom surface electrode : Large capacitance type) TCTOA0E227M8R

IrDA Infrared Communication Modules RPM973-H11

PSML2 series high heat dissipation chip LED SMLK18WBJCW

Others

Please check the details on Product List for Others.

LED / LCD Drivers
(Chopper type)