BD82103GWL
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
In small mobile set, infinite reduction in power consumption and in spacing are called for.The lineup of the number of LED lights and a control interface can be arranged, and it can respond to the set of various small LCD display machine loading.
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LEDs |
2/3 |
| Output voltage (V) |
max.4.7 |
| Output current (mA) |
60 |
| Pump frequency (kHz) |
850 |
| Control I/F |
UPIC *1 |
| LDO |
- |
| illumination LED Driver |
- |
| Brightness control |
Built-in 16step(Log) current DAC |
| Package size(mm) |
1.5×1.8×0.55 |
|
| [ Pin Configuration ] |
 |
|
Features
・High efficiency by automatically step-up magnification changing
・LED current stabilization by the high precision constant current driver
・Substantial protection function built-in
・Current DAC is built in and the LCD brightness adjustment is easy
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD82103GWL-E2 |
UCSP50L1(BD82103GWL) |
Active |
Yes
|
|
Embossed Tape And Reel |
3000 |
3000 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|