BD6095GUL
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
In small mobile set, infinite reduction in power consumption and in spacing are called for. The Flash LED Driver and LDOs other than the LED driver for LCD back lights can be turned 1 Chip. Moreover, the high efficiency DC / DC circuit and the automatic luminous control function which realizes low power consumption is carried, and it contributes to the prolongation of a battery life. A thinner CSP package is adopted and it contributes to the reduction in the back of a set, and reducing mounting area.
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LEDs |
max. 6 |
| Output voltage (V) |
max.5.1 |
| Output current (mA) |
250 |
| Pump frequency (kHz) |
1000 |
| Control I/F |
I2C BUS |
| LDO (ch) |
2 |
| illumination LED Driver |
- |
| Brightness control |
Built-in 128step current DAC |
| Package size(mm) |
3.75×3.75×0.55 |
|
| [ Pin Configuration ] |
 |
|
Features
・High efficiency by automatically step-up magnification changing
・Furthermore, four mode charge pump loading which realizes high efficiency
・Built-in the automatic luminous control function
・LED current stabilization by the high precision constant current driver
・Built-in the Flash LED driver
・Built-in 2ch LDO which supplies as a power supply to other devices
・Substantial protection function built-in
・Small and thin shape CSP package which realizes the low back and smaller space
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD6095GUL-E2 |
VCSP50L3(BD6095GUL)-E2-G |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|