BD6088GUL
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
In small mobile set, infinite reduction in power consumption and in spacing are called for. The general-purpose output port (GPO) which can direct drive LED for indicators other than the LED driver for LCD back lights can be turned 1 Chip. Moreover, the automatic luminous control function to realize low power consumption is carried, and it contributes to the prolongation of a battery life greatly. A thinner CSP package is adopted and it contributes to the reduction in the back of a set, and reducing mounting area.
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LEDs |
max. 6 |
| Output voltage (V) |
max.5.5 |
| Output current (mA) |
150 |
| Pump frequency (kHz) |
1000 |
| Control I/F |
I2C BUS |
| LDO |
- |
| illumination LED Driver |
PWM Slope |
| Brightness control |
Built-in 128step current DAC |
| Package size(mm) |
3.5×3.5×0.55 |
|
| [ Pin Configuration ] |
 |
|
Features
・High efficiency by automatically step-up magnification changing
・Built-in the automatic luminous control function
・LED current stabilization by the high precision constant current driver
・Built-in general-purpose output port (GPO) whitch can drive color LED
・Substantial protection function built-in
・Small and thin shape CSP package which realizes the low back and smaller space
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD6088GUL-E2 |
VCSP50L3(BD6088GUL)-E2-G |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|