BD6081GU
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
In small mobile set, infinite reduction in power consumption and in spacing are called for. The RGB indicator and LDO other than the LED driver for LCD back lights can be turned 1 Chip, and all the LED required for small mobile set can be driven by 1Chip. The lineup of the BGA package which raises the mounting intensity other than the CSP package which pursues a miniaturization is carried out.
| Specifications
|
| Supply Voltage (V) |
2.7 to 5.5 |
| LEDs |
max. 6 |
| Output voltage (V) |
max.5.5 |
| Output current (mA) |
255 |
| Pump frequency (kHz) |
1000 |
| Control I/F |
I2C BUS |
| LDO (ch) |
2 |
| illumination LED Driver |
6LED max 32mA 64step |
| Brightness control |
Built-in 32step current DAC |
| Package size(mm) |
3.9×3.9×1.0 |
|
| [ Pin Configuration ] |
 |
|
Features
・High efficiency by automatically step-up magnification changing
・LED current stabilization by the high precision constant current driver
・RGB LED Driver built-in which realizes automatic illuminations
・Built-in 2ch LDO which supplies as a power supply to other devices
・Substantial protection function built-in
・The small package which realizes a reducing mounting area
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD6081GU-E2 |
VCSP85H3(BD6081GU) |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|