ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

LED Drivers for LCD Backlights

LCDs are finding their way into an increasing number of devices, from mobile phones to portable audio players and printers. ROHM offers a wide array of LED drivers for LCD backlights, including models capable of driving 96 lamps, units with integrated dimmer for lower power consumption, RGB/Flash drivers, and ICs with built-in LDO that contribute to greater miniaturization. In addition, both chopper and charge pump types are offered for high efficiency and low noise operation, respectively.

LED Drivers for LCD Backlight (Charge pump type)
The LED Driver Quick Search

The LED Driver Quick Search searches from among the series listed below.
LED Drivers for LCD Backlights

Broad Lineup LED Drivers for LCD Backlights

Series Selection lineup lineup lineup  

LED Drivers for LCD Backlight (Charge pump type)

Part No. Supply Voltage LEDs Charge pump step-up system Control I/F Addiction function Brightness control Package RoHS Distribution
Inventory
Output voltage
(V)
Output current
(mA)
LDO
(ch)
illumination LED Driver
Reset
BD1604MVV 2.7 to 5.5 max. 4 max.4.5 120 Pin logic setting - - PWM control/Resistance switching SQFN016V4040 Yes
BD1604MUV 2.7 to 5.5 max. 4 max.4.5 120 Pin logic setting - - PWM control/Resistance switching VQFN016V3030 Yes
BD1603NUV 2.7 to 5.5 max. 10 4.5 / 5.0 max.190 Pin logic setting - - PWM control/External Tr. VSON010V3030 Yes
BD1601MUV 2.7 to 5.5 4 max.4.7 120 UPIC *1 - - Built-in 64step current DAC VQFN016V3030 Yes
BD82103GWL 2.7 to 5.5 2/3 max.4.7 60 UPIC *1 - - Built-in 16step(Log) current DAC UCSP50L1(BD82103GWL) Yes
BD1204GWL 2.7 to 5.5 3/4 max.4.7 80 UPIC *1 - - Built-in 16step(Log) current DAC UCSP50L1(BD1204GWL) Yes
BD1206GUL 2.7 to 5.5 5/6 max.4.7 120 UPIC *1 - - Built-in 16step(Log) current DAC VCSP50L2(BD1206GUL) Yes
BU90030G 2.0 to 4.0 4 (Parallel connection) max.4.2 80 Pin logic setting - - PWM control SSOP6 Yes
BD6081GVW 2.7 to 5.5 max. 6 max.5.5 255 I2C BUS 2 Yes Built-in 32step current DAC SBGA063W060 Yes
BD6081GU 2.7 to 5.5 max. 6 max.5.5 255 I2C BUS 2 Yes Built-in 32step current DAC VCSP85H3(BD6081GU) Yes
BD6085GUL 2.7 to 5.5 max. 7 max.5.1 480 I2C BUS 4 - Built-in 32step current DAC VCSP50L3(BD6085GUL) Yes
BD6095GUL 2.7 to 5.5 max. 6 max.5.1 250 I2C BUS 2 - Built-in 128step current DAC VCSP50L3(BD6095GUL) Yes
BD6088GUL 2.7 to 5.5 max. 6 max.5.5 150 I2C BUS - Yes Built-in 128step current DAC VCSP50L3(BD6088GUL) Yes
NEW
BD6082GUL
2.7 to 5.5 max. 16 max 5.5 330 I2C BUS - Yes Built-in 128step current DAC VCSP50L3(BD6082GUL) Yes
NEW
BD6183GUL
2.7 to 5.5 max. 6 max 5.5 150 I2C BUS 4 - Built-in 128step current DAC VCSP50L3(BD6183GUL) Yes
BD6083GUL 2.7 to 5.5 max. 6 max 5.5 150 I2C BUS 4 - Built-in 128step current DAC VCSP50L3(BD6083GUL) Yes
NEW
BD6184GUL
2.7 to 5.5 max. 8 max 5.5 200 I2C BUS 4 - Built-in 128step current DAC VCSP50L3(BD6184GUL) Yes
NEW
BD6084GUL
2.7 to 5.5 max. 8 max 5.5 200 I2C BUS 4 - Built-in 128step current DAC VCSP50L3(BD6084GUL) Yes

 

LED / LCD Drivers
(Charge pump type)