ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

LED Drivers for LCD Backlights

LCDs are finding their way into an increasing number of devices, from mobile phones to portable audio players and printers. ROHM offers a wide array of LED drivers for LCD backlights, including models capable of driving 96 lamps, units with integrated dimmer for lower power consumption, RGB/Flash drivers, and ICs with built-in LDO that contribute to greater miniaturization. In addition, both chopper and charge pump types are offered for high efficiency and low noise operation, respectively.

RoHM'SLED Drivers for LCD Backlights
The LED Driver Quick Search

The LED Driver Quick Search searches from among the series listed below.
LED Drivers for LCD Backlights

Broad Lineup LED Drivers for LCD Backlights

lineup lineup lineup  


Selection1

Constant Current Backlight Drivers for LCD Panels (Non-step-up Type)

Expanded

  • Low saturation high accuracy constant current drive eliminates brightness fluctuations (BD1754HFN,BD9206EFV)
  • Increased space savings over discrete configurations (BD1754HFN)
  • Brightness adjustment function reduces microcontroller load (BD1754HFN)
Selection2

Backlight LED Drivers for Small LCD Panels (Charge Pump Type)

Expanded

  • Step-up output voltage fluctuations suppressed, eliminating output capacitor buzzing (BD1204GWL,BD1206GUL)
  • Brightness control function reduces microcontroller load (BD1601MUV, BD1606MVV, BD82103GWL, BD1204GWL, BD1206GUL)
  • Optimized automatic step-up operation (BD1604MVV, BD1604MUV, BD1601MUV, BD1606MVV, BD82103GWL, BD1204GWL, BD1206GUL)
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Multifunction Backlight LED Drivers for Small LCD Panels (Charge Pump Type)

Expanded

  • Illumination function reduces microcontroller load (BD6081GVW,BD6081GU,BD6088GUL,BD6082GUL)
  • Double dimming functionality based on ambient and image brightness (BD6095GUL, BD6088GUL, BD6083GUL, BD6082GUL (Only supports linear sensor))
  • Flexible white LED control
Selection4

White Backlight LED Drivers for Small to Medium LCD Panels (Switching Regulator Type)

Expanded

  • Double dimming functionality based on ambient and image brightness (BD60910GU)
  • Synchronous rectification system reduces the number of external parts required (BD6176GUT, BD6071HFN, BD6069GUT, BD6072HFN)
  • Soft start function built in (BD6067GU, BD6176GUT, BD6071HFN, BD6069GUT, BD6072HFN, BD60910GU)
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

White Backlight LED Drivers for Medium to Large LCD Panels (Switching Regulator Type)

Expanded

  • Suppressed step-up voltage fluctuations reduces output capacitor noise (BD6583MUV-A、BD6592MUV、BD6586MUV、BD6150MUV)
  • Excellent current accuracy, even with PWM brightness control (BD6583MUV-A, BD6592MUV, BD6586MUV, BD6581GU, BD6150MUV, BD6149MUV, BD6142AMUV)
  • LED VF fluctuation absorption
Series DetailsSeries Lineup


LED Drivers for
LCD Backlights