ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

LED Drivers for LCD Backlights

LCDs are finding their way into an increasing number of devices, from mobile phones to portable audio players and printers. ROHM offers a wide array of LED drivers for LCD backlights, including models capable of driving 96 lamps, units with integrated dimmer for lower power consumption, RGB/Flash drivers, and ICs with built-in LDO that contribute to greater miniaturization. In addition, both chopper and charge pump types are offered for high efficiency and low noise operation, respectively.

LED Drivers for LCD Backlight (Non-step-up type)
The LED Driver Quick Search

The LED Driver Quick Search searches from among the series listed below.
LED Drivers for LCD Backlights

Broad Lineup LED Drivers for LCD Backlights

Series Selection lineup lineup lineup  

LED Drivers for LCD Backlight (Non-step-up type)

Part No. Supply
Voltage
(V)
Constant Current Driver Control I/F Package RoHS Distribution
Inventory
LEDs maximum Current Setting form Maximum current
(mA)
LED Current Matching
(%)
Brightness Control
Reset
BD1754HFN 2.7 to 5.5 max.4 Resistance change at ISET terminal 32 (at an ISET resistance of 120kΩ) 3% max. Built-in 64-step current DAC UPIC *1 HSON8 Yes
BD9206EFV 8 to 30 36 VSET voltage setting 30 (at VSET=3V) 4% max. VSET pin control & PWM control for EN pin Pin logic setting HTSSOP-B20 Yes

 

LED Drivers for
LCD Backlights