ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

White Backlight LED Drivers for Medium to Large LCD Panels (Switching Regulator Type)

ROHM's white backlight LED drivers for medium to large LCD panels combine a high accuracy current driver with a high efficiency switching-regulator-type voltage step-up circuit for high performance operation. Available in a compact package with a wide input voltage range, making them ideal for a variety of applications. 

RoHM'SLED Drivers for LCD Backlights

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
4-line Current Driver with Built-in FET
Ultra-compact 4-line Current Driver
Compact 4-line Current Driver
6-line Current Driver with Built-in FET
6-line Current Driver with Built-in FET
Ultra-compact 6-line Current Driver
Compact 6-line Current Driver
40mA 6-line Current Driver with Built-in FET
8-line Current Driver with Built-in FET


Block Diagram

Expanded
 

Features

Suppressed step-up voltage fluctuations reduces output capacitor noise

PWM brightness control systems often suffer from output capacitor noise problems. ROHM's original technology suppresses output voltage fluctuations, reducing capacitor noise. This eliminates the need for noise countermeasures, decreasing development time.

Applicable models : BD6583MUV-A, BD6592MUV, BD6586MUV, BD6150MUV

 
Expanded
Excellent current accuracy, even with PWM brightness control (BD6583MUV-A, BD6592MUV, BD6586MUV, BD6581GU, BD6150MUV, BD6142MUV)
LED VF fluctuation absorption
93% DC / DC conversion efficiency
Easy line selection (BD6583MUV-A, BD6592MUV, BD6586MUV, BD6150MUV)




LED Drivers for LCD Backlight (Switching Regulator type)

Part No. Supply
Voltage
(V)
Constant Current Driver control I/F Brightness control Package RoHS Distribution
Inventory
LEDs rectifiersystem Output
voltage
(V)
Output
current
(mA)
Reset
BD6586MUV 2.7 to 5.5 Max 24 (6 x 4) External SBD Max 24 25(Per 1 line) Pin logic setting PWM control VQFN024V4040 Yes
BD6066GU 2.7 to 22 Max 48 (12 x 4) External SBD Max 40.5 30(Per 1 line) Pin logic setting PWM control VCSP85H2(BD6066GU) Yes
BD6066EKN 2.7 to 22 Max 48 (12 x 4) External SBD Max 40.5 30(Per 1 line) Pin logic setting PWM control HQFN28V Yes
BD6590MUV 4.5 to 5.5 Max 60(10 x 6) External SBD Max 40 30(Per 1 line) Pin logic setting PWM control VQFN024V4040 Yes
BD6150MUV 4.2 to 26 Max 60(10 x 6) External SBD Max 40 30(Per 1 line) Pin logic setting PWM control VQFN024V4040 Yes
BD6581GU 2.7 to 22 Max 72(12 x 6) External SBD Max 43 25(Per 1 line) Pin logic setting PWM control VCSP85H2(BD6581GU) Yes
BD6583MUV-A 2.7 to 22 Max 72 (12 x 6) External SBD Max 43 25(Per 1 line) Pin logic setting PWM control VQFN024V4040 Yes
BD6592MUV 2.7 to 22 Max 72 (12 x 6) External SBD Max 43 40(Per 1 line) Pin logic setting PWM control VQFN024V4040 Yes
NEW
BD6142AMUV
4.2 to 27 Max 80(10 x 8) External SBD Max 41 30(Per 1 line) Pin logic setting PWM control
Voltage control
VQFN024V4040 Yes

 

LED / LCD Drivers
(Chopper type)