ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Drivers for Large LCD Panels

ROHM LCD drivers for large panels are display drivers optimized for large LCDs in a variety of applications, including desktop PCs, laptops, and TVs. The broad lineup is offered in two low amplitude differential transmission interface types (RSDS/mini-LVDS) featuring low EMI, 6bit/8bit gradation precision, and different output configurations (384 and up) for wide compatibility.

Drivers for Large LCD Panels
*Put the mouse on the icon to see further details.
Specificaion Part No. Package Function
6bit RSDSTMSource Driver

COF
6bit RSDSTMSource Driver

COF
6bit RSDSTMSource Driver

COF
6bit RSDSTMSource Driver
NEW

COF


Drivers for Large LCD Panels

6bit RSDSTMSource Driver
Part No. Function Gray scale Number of outputs Driver output voltage (V) Max. Max. clock frequency (MHz) Logic power supply voltage (V) Package RoHS
BU95101 RSDSTM I/F R-DAC Type 6bit 384 13.5 85 2.7 to 3.6 COF Yes
BU95303 RSDSTM I/F R-DAC Type 6bit 384/414/420/432 13.5 85 2.7 to 3.6 COF Yes
BU95306 RSDSTM I/F R-DAC Type 6bit 600/618/630/642 13.5 85 2.7 to 3.6 COF Yes
NEW
BU95408
RSDSTM I/F R-DAC Type 6bit 684/690/702/720 13.5 85 2.7 to 3.6 COF Yes