ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Universal Standard Specification Series Serial EEPROMs

A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use.

ROHM's high reliability serial EEPROMs are among the top of their class.

Universal Standard Specification Series Serial EEPROMs

Family Part No. I/F Capacity
(bit)
Bit format
(word×bit)
Supply
voltage
range
(V)
Operating
temperature
range
(ºC)
Package RoHS
Reset
BR93C46 BR93C46R-10SU-1.8 Microwire BUS 1K 128×8 1.8 to 5.5 -40 to +85 8lead JEDECSOIC Yes
BR93C46 BR93C46R-10SU-2.7 Microwire BUS 1K 128×8 2.7 to 5.5 -40 to +85 8lead JEDECSOIC Yes
BR93C46 BR93C46-10SU-1.8 Microwire BUS 1K 128×8 1.8 to 5.5 -40 to +85 8lead JEDECSOIC Yes
BR93C46 BR93C46-10SU-2.7 Microwire BUS 1K 128×8 2.7 to 5.5 -40 to +85 8lead JEDECSOIC Yes
BR93C56 BR93C56-10SU-1.8 Microwire BUS 2K 256×8 1.8 to 5.5 -40 to +85 8lead JEDECSOIC Yes
BR93C56 BR93C56-10SU-2.7 Microwire BUS 2K 256×8 2.7 to 5.5 -40 to +85 8lead JEDECSOIC Yes
BR93C66 BR93C66-10SU-1.8 Microwire BUS 4K 512×8 1.8 to 5.5 -40 to +85 8lead JEDECSOIC Yes
BR93C66 BR93C66-10SU-2.7 Microwire BUS 4K 512×8 2.7 to 5.5 -40 to +85 8lead JEDECSOIC Yes
BR93C76 BR93C76-10SU-2.7 Microwire BUS 8K 1K×8 2.7 to 5.5 -40 to +85 8lead JEDECSOIC Yes
BR93C86 BR93C86-10SU-2.7 Microwire BUS 16K 2K×8 2.7 to 5.5 -40 to +85 8lead JEDECSOIC Yes

* Under development

EEPROMs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.