ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Memory for Plug & Play

A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use.
ROHM's high reliability serial EEPROMs are among the top of their class.


RoHM'SMemory for Plug & Play

Broad Lineup Memory for Plug & Play

lineup  


Selection1

DDR1 / DDR2 SPD Memory
(For Memory Modules)

Expanded

  • Double reset functionality prevents writing errors
  • Gold wire connections ensure high reliability
  • Compatible with 1.7V to 3.6V voltage sources
Selection2

EDID Memory
(For Displays)

Expanded

  • Double reset functionality prevents writing errors
  • Compatible with DDC1TM/DDC2TM
  • Equipped with Page Write mode (8 bytes max.), allowing writing of initial (default) values during shipment
Series DetailsSeries Lineup
Series DetailsSeries Lineup


EEPROMs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.