ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Microwire BUS

ROHM's popular microwire bus-compatible EEPROMs utilize double cell construction, double reset functionality, and high reliability gold wire connections. 

RoHM'SHigh Reliability Serial EEPROMs

*Put the mouse on the icon to see further details
Specifications Part No. Package Features


Block Diagram

Expanded
 

Features

3-wire serial communication : Chip Select, Serial Clock, and Serial Data I / O (requires external I / O connection)
High-speed 2MHz clock frequency
Fast Write possible (5ms max. write cycle time)
Broad range of memory densities available in one package type, simplifying design
Gold wire connections for superior reliability




High Reliability Serial EEPROMs

Part No. I/F Capacity
(kbit)
Bit Format
(word×bit)
Supply
Voltage
(V)
Operating
Temperature
Range
(ºC)
Max.Write
Cycle
Time
(ms)
Enduration
(Times)
Data
Retention
(Years)
Package RoHS Distribution
Inventory
Reset




BR93A46 Microwire BUS 1 64×16 2.5 to 5.5 -40 to +105 5 106 40 SOP8 Yes
BR93A56 Microwire BUS 2 128×16 2.5 to 5.5 -40 to +105 5 106 40 SOP8 Yes
BR93A66 Microwire BUS 4 256×16 2.5 to 5.5 -40 to +105 5 106 40 SOP8 Yes
BR93A76 Microwire BUS 8 512×16 2.5 to 5.5 -40 to +105 5 106 40 SOP8 Yes
BR93A86 Microwire BUS 16 1K×16 2.5 to 5.5 -40 to +105 5 106 40 SOP8 Yes

 

EEPROMs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.