ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

SPI BUS BR25□□□□Family

ROHM's SPI bus-compatible serial EEPROMs feature an operating frequency of 5MHz for high speed applications. Additional features include double cell structure, double reset functionality, and gold wire-gold pad connections for the highest reliability on the market. 

RoHM'SHigh Reliability Series Serial EEPROMs

*Put the mouse on the icon to see further details
Specifications Part No. Package Features


Block Diagram

Expanded
 

Features

High 5MHz (max.) clock frequency
Wait function via Hold terminal
Part of or the entire memory array can be set to prevent write operations (ROM)
Single power source: 1.8V to 5.5V
High speed Page Write mode




High Reliability Series Serial EEPROMs

Part No. I/F Capacity
(kbit)
Bit Format
(word×bit)
Supply
Voltage
(V)
Operating
Temperature
Range
(ºC)
Max.Write
Cycle
Time
(ms)
Enduration
(Times)
Data
Retention
(Years)
RoHS
Reset




BR25L010 SPI BUS 1 128×8 1.8 to 5.5 -40 to +85 5 106 40 Yes
BR25L020 SPI BUS 2 256×8 1.8 to 5.5 -40 to +85 5 106 40 Yes
BR25L040 SPI BUS 4 512×8 1.8 to 5.5 -40 to +85 5 106 40 Yes
BR25L080 SPI BUS 8 1K×8 1.8 to 5.5 -40 to +85 5 106 40 Yes
BR25L160 SPI BUS 16 2K×8 1.8 to 5.5 -40 to +85 5 106 40 Yes
BR25L320 SPI BUS 32 4K×8 1.8 to 5.5 -40 to +85 5 106 40 Yes
BR25L640 SPI BUS 64 8K×8 1.8 to 5.5 -40 to +85 5 106 40 Yes

 

EEPROMs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.