ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

I2C BUS BR24□□□□Family

ROHM’s series of I2C bus serial EEPROMs feature proprietary double cell construction, double reset functionality, and high reliability gold wire connections. The wide operating voltage range (1.7V to 5.5V) makes them ideal for battery-driven applications. 

RoHM'SHigh Reliability Serial EEPROMs

*Put the mouse on the icon to see further details
Specifications Part No. Package Features


Block Diagram

Expanded
 

Features

Compatible with I2C BUS, utilizing 2-wire communication: SCL (Serial Clock), SDA (Serial Data)
Devices other than EEPROMs can connect to the same port, minimizing the number of ports required.
Single power source: 1.7V to 5.5V (BR24S□□□series); compatible with low voltage Fast Mode operation
High speed Page Write mode
Low current consumption




High Reliability Serial EEPROMs

Part No. I/F Capacity
(kbit)
Bit Format
(word×bit)
Supply
Voltage
(V)
Operating
Temperature
Range
(ºC)
Max.Write
Cycle
Time
(ms)
Enduration
(Times)
Data
Retention
(Years)
Package RoHS Distribution
Inventory
Reset




BR24S08 I2C BUS 8 1K×8 1.7 to 5.5 -40 to +85 5 106 40 SOP8 Yes
BR24S16 I2C BUS 16 2K×8 1.7 to 5.5 -40 to +85 5 106 40 SOP8 Yes
BR24S32 I2C BUS 32 4K×8 1.7 to 5.5 -40 to +85 5 106 40 SOP8 Yes
BR24S64 I2C BUS 64 8K×8 1.7 to 5.5 -40 to +85 5 106 40 SOP8 Yes
BR24S128 I2C BUS 128 16K×8 1.7 to 5.5 -40 to +85 5 106 40 SOP8 Yes
BR24S256 I2C BUS 256 32K×8 1.7 to 5.5 -40 to +85 5 106 40 SOP8 Yes

 

EEPROMs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.