ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

I2C BUS BR24□□□□Family

ROHM’s series of I2C bus serial EEPROMs feature proprietary double cell construction, double reset functionality, and high reliability gold pad-gold wire connections. The wide operating voltage range (1.7V to 5.5V) makes them ideal for battery-driven applications. 

RoHM'SHigh Reliability Series Serial EEPROMs

*Put the mouse on the icon to see further details
Specifications Part No. Package Features


Block Diagram

Expanded
 

Features

Compatible with I2C BUS, utilizing 2-wire communication: SCL (Serial Clock), SDA (Serial Data)
Devices other than EEPROMs can connect to the same port, minimizing the number of ports required.
Single power source: 1.8V to 5.5V (BR24S□□□series); compatible with low voltage Fast Mode operation
High speed Page Write mode
Low current consumption




High Reliability Series Serial EEPROMs

Part No. I/F Capacity
(kbit)
Bit Format
(word×bit)
Supply
Voltage
(V)
Operating
Temperature
Range
(ºC)
Max.Write
Cycle
Time
(ms)
Enduration
(Times)
Data
Retention
(Years)
RoHS
Reset




BR24L01A I2C BUS 1 128×8 1.8 to 5.5 -40 to +85 5 106 40 Yes
BR24L02 I2C BUS 2 256×8 1.8 to 5.5 -40 to +85 5 106 40 Yes
BR24L04 I2C BUS 4 512×8 1.8 to 5.5 -40 to +85 5 106 40 Yes
BR24L08 I2C BUS 8 1K×8 1.8 to 5.5 -40 to +85 5 106 40 Yes
BR24L16 I2C BUS 16 2K×8 1.7 to 5.5 -40 to +85 5 106 40 Yes
BR24L32 I2C BUS 32 4K×8 1.7 to 5.5 -40 to +85 5 106 40 Yes
BR24L64 I2C BUS 64 8K×8 1.8 to 5.5 -40 to +85 5 106 40 Yes

 

EEPROMs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.