ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

125ºC Microwire Bus BR93H□□□□ Series
16Kbit (1024x16bit) EEPROM

BR93H86

Inquiries concering our products
Data Sheet
Data Sheet (1971K)
 
Technical Data
Application notes
Design Model

[ Product description ]

ROHM's high reliability serial EEPROMs command a large market share and are available in a range of capacities, bus interfaces (Microwire, I2C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

Specifications
I/F Microwire BUS
Capacity (K) 16
Word 1024×16
Supply voltage (V) 2.7 to 5.5
Current consumption Operating(mA) 3
Standby(µA) 10
Write cycle time (ms) 10
Operating temperature (°C) -40 to +125
Enduration (Times) 106
Data retention (Years) 40
[ Pin Configuration ]
BR93H86

Features

・Serial EEPROMs compatible with Microwire bus
・Wide operating temperature range : -40 to 125Cel
・Twice the ESD resistance of conventional products : 8kV typ (HBM)

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BR93H86RFJ-WCE2 SOP8 Active Yes Tape And Reel 2500 2500 Inquiry
BR93H86RF-WCE2 SOP-J8 Active Yes   Tape And Reel 2500 2500 Inquiry
BR93H86RFVT-WCE2 TSSOP-B8 Preview Yes Tape And Reel 3000 3000 Inquiry
BR93H86RFVM-WCTR MSOP8 Preview Yes Tape And Reel 3000 3000 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

High brightness chip LED with reflector SML-Z14D4T

Zener Diodes KDZ27B

Conductive Polymer Type Capacitors (Bottom surface electrode : Large capacitance type) TCTOA0J107M8R

Digital transistor(with built-in resistor + zener diode) DTDG14GP


Others

Part No. I/F Capacity
(kbit)
Bit Format
(word×bit)
Supply
Voltage
(V)
Operating
Temperature
Range
(ºC)
Max.Write
Cycle
Time
(ms)
Enduration
(Times)
Data
Retention
(Years)
Package RoHS Distribution
Inventory
Reset




BR35H160 SPI BUS 16 2K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR35H320 SPI BUS 32 4K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR35H640 SPI BUS 64 8K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR35H128 SPI BUS 128 16K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H010 SPI BUS 1 128×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H020 SPI BUS 2 256×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H040 SPI BUS 4 512×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H080 SPI BUS 8 1K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H160 SPI BUS 16 2K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H320 SPI BUS 32 4K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
*BR93H46 Microwire BUS 1 64×16 2.7 to 5.5 -40 to +125 10 106 40 SOP-J8 Yes
BR93H56 Microwire BUS 2 128×16 2.7 to 5.5 -40 to +125 10 106 40 SOP-J8 Yes
BR93H66 Microwire BUS 4 256×16 2.7 to 5.5 -40 to +125 10 / 5* 106 40 SOP-J8 Yes
BR93H76 Microwire BUS 8 512×16 2.7 to 5.5 -40 to +125 10 106 40 SOP-J8 Yes
BR93H86 Microwire BUS 16 1K×16 2.7 to 5.5 -40 to +125 10 106 40 SOP-J8 Yes

Part number with * are under development.

EEPROMs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.