ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Automotive Serial EEPROMs

A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use.
ROHM's high reliability serial EEPROMs are among the top of their class.


Automotive Serial EEPROMs
The EEPROM Quick Search

The EEPROM Quick Search searches from among the series listed below.
High Reliability Serial / Automotive Serial EEPROMs

Broad Lineup Automotive Serial EEPROMs

Series Selection lineup  

Automotive Serial EEPROMs

Part No. I/F Capacity
(kbit)
Bit Format
(word×bit)
Supply
Voltage
(V)
Operating
Temperature
Range
(ºC)
Max.Write
Cycle
Time
(ms)
Enduration
(Times)
Data
Retention
(Years)
Package RoHS Distribution
Inventory
Reset




*BR35H010 SPI BUS 1 128×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
*BR35H020 SPI BUS 2 256×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
*BR35H040 SPI BUS 4 512×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
*BR35H080 SPI BUS 8 1K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR35H160 SPI BUS 16 2K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR35H320 SPI BUS 32 4K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR35H640 SPI BUS 64 8K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR35H128 SPI BUS 128 16K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H010 SPI BUS 1 128×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H020 SPI BUS 2 256×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H040 SPI BUS 4 512×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H080 SPI BUS 8 1K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H160 SPI BUS 16 2K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
BR25H320 SPI BUS 32 4K×8 2.5 to 5.5 -40 to +125 5 106 40 SOP-J8 Yes
*BR93H46 Microwire BUS 1 64×16 2.7 to 5.5 -40 to +125 10 106 40 SOP-J8 Yes
BR93H56 Microwire BUS 2 128×16 2.7 to 5.5 -40 to +125 10 106 40 SOP-J8 Yes
BR93H66 Microwire BUS 4 256×16 2.7 to 5.5 -40 to +125 10 / 5* 106 40 SOP-J8 Yes
BR93H76 Microwire BUS 8 512×16 2.7 to 5.5 -40 to +125 10 106 40 SOP-J8 Yes
BR93H86 Microwire BUS 16 1K×16 2.7 to 5.5 -40 to +125 10 106 40 SOP-J8 Yes

Part number with * are under development.

EEPROMs

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.