ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

EEPROMs

A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use.

ROHM's high reliability serial EEPROMs are among the top of their class.

Automotive Series Serial EEPROMs

Family I/F Capacity
(bit)
Bit format
(word×bit)
Supply
voltage
range
(V)
Operating
temperature
range
(ºC)
Write cycle
time
(max.)(ms)
Number of
data rewrite
times
(Times)
Data hold
years
(Years)
RoHS
Reset
BR25H010 SPI BUS 1K 128×8 2.5 to 5.5 -40 to +125 5 106 40 Yes
BR25H020 SPI BUS 2K 256×8 2.5 to 5.5 -40 to +125 5 106 40 Yes
BR25H040 SPI BUS 4K 512×8 2.5 to 5.5 -40 to +125 5 106 40 Yes
BR25H080 SPI BUS 8K 1K×8 2.5 to 5.5 -40 to +125 5 106 40 Yes
BR25H160 SPI BUS 16K 2K×8 2.5 to 5.5 -40 to +125 5 106 40 Yes
BR25H320 SPI BUS 32K 4K×8 2.5 to 5.5 -40 to +125 5 106 40 Yes
BR93H56 Microwire BUS 2K 128×16 2.7 to 5.5 -40 to +125 10 106 40 Yes
BR93H66 Microwire BUS 4K 256×16 2.7 to 5.5 -40 to +125 10 106 40 Yes
BR93H76 Microwire BUS 8K 512×16 2.7 to 5.5 -40 to +125 10 106 40 Yes
BR93H86 Microwire BUS 16K 1K×16 2.7 to 5.5 -40 to +125 10 106 40 Yes

NEW! EEPROMs

EEPROM
Cross Reference

Find a ROHM product similar to the competitor product. Simply enter the part number and click the Search button.

Technical Notes

Quality and Reliability