ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

DACs for Electronic Adjustment

From digital cameras to TVs, the mainstream popularity of sophisticated equipment is growing in record numbers. As a result, the analog components used in these systems require greater precision and functionality. ROHM provides a rich lineup of D / A converter series that work with today's microcontrollers to deliver precise control of analog voltages. The broad lineup is available in a variety of resolutions, channels, and functions to meet a wide range of design and application requirements.

RoHM'SDACs for Electronic Adjustment

Broad Lineup DACs for Electronic Adjustment

lineup  


Selection1

Standard 8bit 2ch / 3ch Type D / A Converters

Expanded

  • Compact package allows close mounting for minimal characteristics degradation
  • Integrated initial-zero-hold function eliminates the need for countermeasures.
  • Rapid, accurate adjustment for quick stability
Selection2

Standard 8bit 4ch / 6ch Type D / A Converters

Expanded

  • Dual power supply compatibility with independent adjustment capability
  • High frequency compatibility (10MHz) allows the microcontroller to operate at maximum speed.
  • The shared register interface ensures rapid response, even when changing channels.
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Standard 8bit 8ch D / A Converters

Expanded

  • Port expansion function enables serial-parallel conversion operation. Allocate free channels with a single command.
  • The shared register interface ensures rapid response, even when changing channels.
  • High frequency compatibility (10MHz) allows the microcontroller to operate at maximum speed.
Selection4

Standard 8bit 10ch / 12ch D / A Converters

Expanded

  • The integrated initial-zero-hold function eliminates the need for solutions that protect against unstable output immediately after power is applied.
  • High frequency compatibility (10MHz) allows the microcontroller to operate at maximum speed.
  • Rapid, accurate adjustment for quick stability
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

High-precision 10bit 4ch / 6ch D / A Converters

Expanded

  • 10bit resolution and range-variable function are ideal for canceling the offset from small signal amplifiers.
  • Rapid, accurate adjustment for quick stability
  • High frequency compatibility (10MHz) allows the microcontroller to operate at maximum speed.
Selection6

High-precision 10bit 8ch / 10ch D / A Converters

Expanded

  • The cascade connection terminal makes configuration expansion easy.
  • The 10bit resolution and range-variable function are ideal for canceling the offset from small signal amplifiers.
  • Rapid, accurate adjustment for quick stability
Series DetailsSeries Lineup
Series DetailsSeries Lineup