ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

High-precision 10bit 8ch / 10ch D / A Converters

This series is ideal for applications requiring many channels. Cascade compatibility makes it possible to add channels without increasing the load. 

RoHM'SDACs for Electronic Adjustment

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
10bit 8ch D / A Converter
10bit 10ch D / A Converter


Block Diagram

Expanded
 

Features

The cascade connection terminal makes configuration expansion easy.

When using several D / A converters at the same time, additional control wires must either be installed or set to each D / A converter. The cascade connection method is best suited for applications that require as many channels as possible. By attaching the cascade connecting DATA output terminal to the DATA input terminal, multiple D / A converters can be treated as a single multi-channel D / A converter, eliminating the need to install a microcontroller CPU control port or harness. The shared interface configuration (4 bits+10 bits) allows the user to combine devices that have a different number of channels.
*For cascade connection, please ensure that the clock line is as short as possible in order to maximize the margin between the data transmission and clock edge.

 
Expanded
The 10bit resolution and range-variable function are ideal for canceling the offset from small signal amplifiers.
Rapid, accurate adjustment for quick stability
High frequency compatibility (10MHz) allows the microcontroller to operate at maximum speed.
TTL support allows direct connection to a 3V microcontroller




DACs for Electronic Adjustment

Part No. Power
Supply
(V)
CH Current
consumption
(mA)
DNL
(LSB)
INL
(LSB)
Settling time
(µs)
IL
(mA)
Data
transmit
(MHz)
Input
type
Data
latchmethod
Package RoHS Distribution
Inventory
Reset
BU2506FV 4.5 to 5.5 8 4.5 ±1.0 ±3.5 20 ±2.0 10 TTL LD SSOP-B20 Yes
BU2505FV 4.5 to 5.5 10 4.5 ±1.0 ±3.5 20 ±2.0 10 TTL LD SSOP-B20 Yes