ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

DACs for Electronic Adjustment

From digital cameras to TVs, the mainstream popularity of sophisticated equipment is growing in record numbers. As a result, the analog components used in these systems require greater precision and functionality. ROHM provides a rich lineup of D / A converter series that work with today's microcontrollers to deliver precise control of analog voltages. The broad lineup is available in a variety of resolutions, channels, and functions to meet a wide range of design and application requirements.

DACs for Electronic Adjustment

Broad Lineup DACs for Electronic Adjustment

Series Selection lineup  

DACs for Electronic Adjustment

Part No. Power
Supply
(V)
CH Current
consumption
(mA)
DNL
(LSB)
INL
(LSB)
Settling time
(µs)
IL
(mA)
Data
transmit
(MHz)
Input
type
Data
latchmethod
Package RoHS Distribution
Inventory
Reset
BH2221FV 2.7 to 5.5 12 1.6 ±1.0 ±1.5 100 ±1.0 10 CMOS LD SSOP-B20 Yes
BH2223FV 2.7 to 5.5 10 1.1 ±1.0 ±1.5 100 ±1.0 10 CMOS LD SSOP-B16 Yes
BU2505FV 4.5 to 5.5 10 4.5 ±1.0 ±3.5 20 ±2.0 10 TTL LD SSOP-B20 Yes
BH2226FV 2.7 to 5.5 8 1.1 ±1.0 ±1.5 100 ±1.0 10 CMOS CSB SSOP-B16 Yes
BH2226F 2.7 to 5.5 8 1.1 ±1.0 ±1.5 100 ±1.0 10 CMOS CSB SOP16 Yes
BU2506FV 4.5 to 5.5 8 4.5 ±1.0 ±3.5 20 ±2.0 10 TTL LD SSOP-B20 Yes
BH2228FV 2.7 to 5.5 6 0.8 ±1.0 ±1.5 100 ±1.0 10 CMOS CSB SSOP-B14 Yes
BU2507FV 4.5 to 5.5 6 4.5 ±1.0 ±3.5 20 ±2.0 10 TTL LD SSOP-B14 Yes
BH2227FV 2.7 to 5.5 4 0.8 ±1.0 ±1.5 100 ±1.0 10 CMOS CSB SSOP-B14 Yes
BU2508FV 4.5 to 5.5 4 4.5 ±1.0 ±3.5 20 ±2.0 10 TTL LD SSOP-B14 Yes
BH2220FVM 2.7 to 5.5 3 0.4 ±1.0 ±1.5 100 ±1.0 10 CMOS LD MSOP8 Yes
BH2219FVM 2.7 to 5.5 2 0.4 ±1.0 ±1.5 100 ±1.0 10 CMOS LD MSOP8 Yes