ROHM's Serial ATA Interface ICs are products based on Serial ATA High Speed Serialized AT Attachment Revision 1.0a/2.6 Standard. This interface incorporates a PHY/Link/Transport/Application layer to correspond with both modes of the HOST/Device and ATA/ATAPI. Parallel ATA products can be easily connected to Serial ATA pass with a high-speed data transmission rate of 1.5Gbps when utlizing ROHM's interface.