BU7930GU
Data Sheet

Data Sheet
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
This IC is a differential serial interface connecting a mobile phone LCD module and the host CPU. It employs Rohm's unique MSDL technology for low power consumption and low EMI. Use of this IC allows connection of the complex hinge of mobile phones with a minimum of wiring, and contributes to greater reliability through improvements in wiring flexibility as well as a reduction in the number of connector pins required.
| Specifications
|
| Function |
Tx/Rx |
| Power supply(V) |
Core voltage |
1.65 to 1.95 |
| I/O voltage |
1.65 to 3.30 |
| Interface |
CPU BUS I/F (i80,m68)8/9/16/18bit |
| Max data rate(Mbps) |
400 |
| channel |
Data×2,Clock×1 |
| Package size(mm) |
5.0×5.0×1.1 |
|
|
Features
・Maximum transmission rate of MSDL2 is 200Mbps / CH.
・Low power consumption and low EMI are achieved by the low amplitude transmission of about 40mV that uses the current transfer.
・It is possible to set it to the transmitter or the receiver by single-chip.
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BU7930GU-E2 |
VBGA063T050 |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|