ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

MSDL (Mobile Shrink Data Link) Transceivers for Mobile Phones

MSDL is a differential serial interface connecting mobile phone LCD modules to the host CPU. Unique technology is utilized for lower power consumption and EMI. MSDL minimizes the number of wires required - an important consideration in hinge phones - resulting in greater reliability and design flexibility.

MSDL(Mobile Shrink Data Link)Transceivers for Mobile Phones
*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Data rate 400Mbps CPU BUS Interface
Data rate 900Mbps RGB Interface
Data rate 900Mbps RGB Interface
Data rate 1350Mbps RGB Interface
Data rate 1350Mbps RGB Interface

 



MSDL (Mobile Shrink Data Link) Transceivers for Mobile Phones

Part No. Function Supply Voltage Interface Max Data Rate
(Mbps)
No. of MSDL
Channel
Package RoHS Distribution
Inventory
Core Voltage
(V)
I/O Voltage
(V)
BU7930GU Tx/Rx 1.65 to 1.95 1.65 to 3.30 CPU BUS I/F (i80,m68)8/9/16/18bit 400 Data×2,Clock×1 VBGA063T050 Yes
BU7961GUW Tx 1.65 to 1.95 1.65 to 3.60 RGB24bit,Hsync,Vsync,DE,PCLK 900 Data×2,Clock×1 VBGA063W050 Yes
BU7962GUW Rx 1.65 to 1.95 1.65 to 3.60 RGB24bit,Hsync,Vsync,DE,PCLK 900 Data×2,Clock×1 VBGA063W050 Yes
BU7963GUW Tx 1.65 to 1.95 1.65 to 1.95 RGB24bit,Hsync,Vsync,DE,PCLK 1350 Data×3,Clock×1 VBGA063W050 Yes
BU7964GUW Rx 1.65 to 1.95 1.65 to 1.95 RGB24bit,Hsync,Vsync,DE,PCLK 1350 Data×3,Clock×1 VBGA063W050 Yes