ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

LVDS Interface ICs

ROHM's LVDS is a low-power, low-noise differential technology for high speed and less wiring of a mass data transmission (up to 5Gbps). Because of a large amount of digital data is transmitted by an original differential technology, a steady condition with external noise effect and low EMI has been achieved.



LVDS Interface ICs
*Put the mouse on the icon to see further details
Specifications Part No. Package Features
27bit Serializer
35bit Serializer
35bit Serializer
VBGA099W060
56bit Serializer
35bit Deserializer
56bit Deserializer
70bit LVDS Distributor
4bit LVDS Driver
4bit LVDS Recievier
4bit LVDS Transceiver

Part number with * are under development.



LVDS Interface ICs

Part No. Type Bits Color
depth
Input
specification
Output
specification
Clock
frequency
(MHz)
Supply voltage
(V)
Operating
temperature
(oC)
Package RoHS Distribution
Inventory
Reset
*BU90T81 Serializer 27 8 LVCMOS LVDS Single Link 20 to 112 1.65 to 1.95 -20 to 85 VBGA048W040 Yes
BU8254KVT Serializer 35 10 LVCMOS LVDS Single Link 8 to 112 3.0 to 3.6 -20 to 85 TQFP64V Yes
BU8254GUW Serializer 35 10 LVCMOS LVDS Single Link 8 to 112 3.0 to 3.6 -20 to 85 VBGA099W060 Yes
BU7988KVT Serializer 56 8 LVCMOS LVDS Dual Link 8 to 112 3.0 to 3.6 -20 to 85 TQFP100V Yes
BU90R104 Deserializer 35 10 LVDS Single Link LVCMOS 8 to 112 2.3 to 3.6 -20 to 85 TQFP64V Yes
BU7985KVT Deserializer 56 8 LVDS Dual Link LVCMOS 20 to 112 3.0 to 3.6 -20 to 85 TQFP100V Yes
NEW
BU90RT102
Serializer/Deserializer 70 10 LVDS LVDS 20 to 135 3.0 to 3.6 -20 to 85 HTSSOP-C64 Yes
BU90LV047A Driver 4 - LVCMOS LVDS 250 3.0 to 3.6 -40 to 85 SSOP-B16 Yes
BU90LV048 Receiver 4 - LVDS LVCMOS 250 3.0 to 3.6 -40 to 85 SSOP-B16 Yes
BU90LV049A Transceiver 4 - LVCMOS/LVDS LVCMOS/LVDS 250 3.0 to 3.6 -40 to 85 SSOP-B16 Yes

LVDS Interface ICs